How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.28 | AK: | 4.5 |
| F: | 2.75 | T: | 0.625 |
| L: | 4.45 in | AE1: | 0.49 |
| I: | 3.24 in | AJ: | 5.88 |
| G: | 1.38 | AD: | 4.73 |
| AG: | 5.5 | LM: | 6.7 |
| D: | 2.06 | BD: | 5.88 |
| V: | 1.44 in | B: | 5.19 |
| U: | 0.625 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 868 |
| Output Shaft: | Hollow Bore | Output RPM: | 233.3 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.625 in | Model Code: | HM218 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 1.667 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

