How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | V: | 1.44 in |
| BD: | 3.88 | AE1: | 0.49 |
| I: | 3.24 in | G: | 1.38 |
| AJ: | 3.75 | BE: | 0.38 in |
| AE2: | 0.28 | AD: | 4.73 |
| B: | 5.19 | Center Distance (in): | 1.75 in |
| D: | 2.06 | U: | 0.625 in |
| AK: | 3 | L: | 4.45 in |
| LM: | 6.26 | F: | 2.75 |
| C: | 5.75 in | T: | 0.688 |
| BF: | 0.28 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.667 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Diameter (in): | 0.688 in |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 868 | Gear Type: | Worm |
| Model Code: | HM218 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Bore Code: | 11 |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 48CZ | Output RPM: | 233.3 |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Ratio: | 7.5:1 | Output Key: | 3/16 X 1.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

