How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.688 | G: | 1.38 |
| V: | 1.44 in | LM: | 6.26 |
| AE1: | 0.49 | BD: | 3.88 |
| BF: | 0.28 | AD: | 4.73 |
| C: | 5.75 in | F: | 2.75 |
| B: | 5.19 | AE2: | 0.28 |
| I: | 3.24 in | D: | 2.06 |
| AJ: | 3.75 | AK: | 3 |
| AG: | 5.5 | U: | 0.625 in |
| L: | 4.45 in | BE: | 0.38 in |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output RPM: | 233.3 |
| Output Shaft Direction: | 1 | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | HM218 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.667 | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Motor Frame Size: | 48CZ | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 868 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.688 in | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 11 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

