How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE1: | 0.49 |
| BD: | 5.88 | T: | 0.688 |
| AG: | 5.5 | V: | 1.44 in |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| I: | 3.24 in | LM: | 6.7 |
| C: | 5.75 in | L: | 4.45 in |
| G: | 1.38 | D: | 2.06 |
| AD: | 4.73 | AK: | 4.5 |
| B: | 5.19 | BF: | 0.41 |
| U: | 0.625 in | F: | 2.75 |
| AE2: | 0.28 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.667 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Output RPM: | 233.3 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Bore Code: | 11 |
| Center Distance (in): | 1.75 | Thrust Rating - output shaft: | 868 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

