How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 0.625 in |
| AJ: | 5.88 | AD: | 4.73 |
| AE1: | 0.49 | T: | 0.688 |
| F: | 2.75 | AG: | 5.5 |
| L: | 4.45 in | I: | 3.24 in |
| BE: | 0.38 in | AE2: | 0.28 |
| LM: | 6.7 | B: | 5.19 |
| BF: | 0.41 | G: | 1.38 |
| AK: | 4.5 | D: | 2.06 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| C: | 5.75 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 868 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Output Key: | 3/16 X 1.50 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 11 | Input RPM: | 1,750 |
| Output Diameter (in): | 0.688 in | Output RPM: | 233.3 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.667 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

