How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 5.5 |
| B: | 5.19 | Center Distance (in): | 1.75 in |
| BF: | 0.41 | G: | 1.38 |
| C: | 5.75 in | AK: | 4.5 |
| F: | 2.75 | BE: | 0.38 in |
| D: | 2.06 | AD: | 4.73 |
| AE1: | 0.49 | AE2: | 0.28 |
| LM: | 6.7 | U: | 0.625 in |
| L: | 4.45 in | I: | 3.24 in |
| T: | 0.75 | V: | 1.44 in |
| BD: | 5.88 |
Technical Specifications
| Output RPM: | 233.3 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 140TC |
| Bore Code: | 12 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.667 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 868 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.750 in | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

