How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | BE: | 0.38 in |
| L: | 4.45 in | T: | 0.75 |
| Center Distance (in): | 1.75 in | AD: | 4.73 |
| C: | 5.75 in | AK: | 3 |
| G: | 1.38 | BD: | 3.88 |
| U: | 0.625 in | B: | 5.19 |
| AG: | 5.5 | AE1: | 0.49 |
| I: | 3.24 in | F: | 2.75 |
| AJ: | 3.75 | V: | 1.44 in |
| AE2: | 0.28 | LM: | 6.26 |
| D: | 2.06 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.667 | Bore Code: | 12 |
| Motor Frame Size: | 48CZ | Output Diameter (in): | 0.750 in |
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Output RPM: | 233.3 |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 7.5:1 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Thrust Rating - output shaft: | 868 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

