How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 3.88 | AE2: | 0.28 |
| AD: | 4.73 | Center Distance (in): | 1.75 in |
| AG: | 5.5 | BF: | 0.28 |
| F: | 2.75 | G: | 1.38 |
| I: | 3.24 in | V: | 1.44 in |
| B: | 5.19 | L: | 4.45 in |
| D: | 2.06 | BE: | 0.38 in |
| U: | 0.625 in | T: | 0.75 |
| C: | 5.75 in | AJ: | 3.75 |
| LM: | 6.26 | AK: | 3 |
| AE1: | 0.49 |
Technical Specifications
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Output Key: | 3/16 X 1.50 |
| Output Shaft: | Hollow Bore | Model Code: | HM218 |
| Input Keyway: | 3/16 X 1.50 in | Bore Code: | 12 |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Motor Frame Size: | 48CZ |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.750 in |
| Output RPM: | 233.3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 1.667 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 868 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

