How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AE1: | 0.49 |
| L: | 4.45 in | BE: | 0.38 in |
| D: | 2.06 | AD: | 4.73 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| AG: | 5.5 | F: | 2.75 |
| LM: | 6.7 | BF: | 0.41 |
| C: | 5.75 in | T: | 0.75 |
| AK: | 4.5 | AE2: | 0.28 |
| AJ: | 5.88 | V: | 1.44 in |
| G: | 1.38 | I: | 3.24 in |
| B: | 5.19 |
Technical Specifications
| Center Distance (in): | 1.75 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 868 | Input HP @ 1750 RPM: | 1.667 |
| Output Key: | 3/16 X 1.50 | Ratio: | 7.5:1 |
| Output Diameter (in): | 0.750 in | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 233.3 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Model Code: | HM218 |
| Motor Frame Size: | 56C | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Bore Code: | 12 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

