How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | C: | 5.75 in |
| Center Distance (in): | 1.75 in | BD: | 5.88 |
| D: | 2.06 | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| G: | 1.38 | U: | 0.625 in |
| AE1: | 0.49 | T: | 0.875 |
| AE2: | 0.28 | F: | 2.75 |
| AD: | 4.73 | AJ: | 5.88 |
| I: | 3.24 in | L: | 4.45 in |
| B: | 5.19 | LM: | 6.7 |
| V: | 1.44 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Model Code: | HM218 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 1.667 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Bore Code: | 14 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 868 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

