How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | B: | 5.19 |
| LM: | 6.26 | BD: | 3.88 |
| I: | 3.24 in | AD: | 4.73 |
| AG: | 5.5 | BF: | 0.28 |
| D: | 2.06 | AK: | 3 |
| AJ: | 3.75 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| F: | 2.75 | L: | 4.45 in |
| V: | 1.44 in | G: | 1.38 |
| U: | 0.625 in | AE1: | 0.49 |
| AE2: | 0.28 |
Technical Specifications
| Motor Frame Size: | 48CZ | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Model Code: | HM218 | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 1.667 | Output Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 868 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 233.3 |
| Bore Code: | 14 | Output Key: | 3/16 X 1.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

