How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 0.875 |
| BD: | 5.88 | C: | 5.75 in |
| LM: | 6.7 | F: | 2.75 |
| BE: | 0.38 in | V: | 1.44 in |
| AE1: | 0.49 | I: | 3.24 in |
| AG: | 5.5 | BF: | 0.41 |
| D: | 2.06 | L: | 4.45 in |
| Center Distance (in): | 1.75 in | B: | 5.19 |
| AE2: | 0.28 | G: | 1.38 |
| U: | 0.625 in | AD: | 4.73 |
| AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 233.3 |
| Bore Code: | 14 | Ratio: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 1.667 |
| Motor Frame Size: | 56C | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Model Code: | HM218 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 868 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

