Grove Gear HM218-7.5-2-1.000-140TC-L1
Part #:HM218-7.5-2-1.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | AK: | 4.5 |
| T: | 1 | AD: | 4.73 |
| V: | 1.44 in | G: | 1.38 |
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| F: | 2.75 | D: | 2.06 |
| U: | 0.625 in | AE2: | 0.28 |
| L: | 4.45 in | C: | 5.75 in |
| BE: | 0.38 in | I: | 3.24 in |
| LM: | 6.7 | AJ: | 5.88 |
| BF: | 0.41 | AE1: | 0.49 |
| B: | 5.19 |
Technical Specifications
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.667 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 868 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 16 | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

