Grove Gear HM218-7.5-2-1.000-140TC-L2
Part #:HM218-7.5-2-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | AE1: | 0.49 |
| BD: | 5.88 | F: | 2.75 |
| U: | 0.625 in | C: | 5.75 in |
| AE2: | 0.28 | BF: | 0.41 |
| V: | 1.44 in | B: | 5.19 |
| AJ: | 5.88 | I: | 3.24 in |
| AD: | 4.73 | L: | 4.45 in |
| G: | 1.38 | D: | 2.06 |
| BE: | 0.38 in | AG: | 5.5 |
| Center Distance (in): | 1.75 in | T: | 1 |
| AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 140TC |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 1.75 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 16 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | HM218 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1.000 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.667 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 868 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

