How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | G: | 1.38 |
| AD: | 4.73 | T: | 1 |
| L: | 4.45 in | U: | 0.625 in |
| BD: | 3.88 | BE: | 0.38 in |
| B: | 5.19 | F: | 2.75 |
| AJ: | 3.75 | AG: | 5.5 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| AK: | 3 | V: | 1.44 in |
| D: | 2.06 | AE2: | 0.28 |
| LM: | 6.26 | BF: | 0.28 |
| AE1: | 0.49 |
Technical Specifications
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Model Code: | HM218 | Input HP @ 1750 RPM: | 1.667 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 868 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 48CZ |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

