How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | BF: | 0.28 |
| U: | 0.625 in | AD: | 4.73 |
| BE: | 0.38 in | B: | 5.19 |
| D: | 2.06 | BD: | 3.88 |
| G: | 1.38 | AE2: | 0.28 |
| AJ: | 3.75 | AK: | 3 |
| V: | 1.44 in | T: | 1 |
| AE1: | 0.49 | F: | 2.75 |
| I: | 3.24 in | LM: | 6.26 |
| AG: | 5.5 | C: | 5.75 in |
| L: | 4.45 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 868 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.667 |
| Input RPM: | 1,750 | Model Code: | HM218 |
| Motor Frame Size: | 48CZ | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 233.3 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Center Distance (in): | 1.75 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.000 in |
| Bore Code: | 16 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

