Grove Gear HM218-7.5-2-1.000-56C-L1
Part #:HM218-7.5-2-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AK: | 4.5 |
| LM: | 6.7 | C: | 5.75 in |
| F: | 2.75 | AG: | 5.5 |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| D: | 2.06 | AJ: | 5.88 |
| L: | 4.45 in | U: | 0.625 in |
| B: | 5.19 | V: | 1.44 in |
| BF: | 0.41 | BD: | 5.88 |
| G: | 1.38 | BE: | 0.38 in |
| I: | 3.24 in | AD: | 4.73 |
| AE2: | 0.28 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.667 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.000 in | Bore Code: | 16 |
| Output RPM: | 233.3 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56C | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 868 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | HM218 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

