Grove Gear HM218-7.5-2-1.000-56C-L2
Part #:HM218-7.5-2-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 0.625 in |
| AG: | 5.5 | G: | 1.38 |
| LM: | 6.7 | AK: | 4.5 |
| L: | 4.45 in | B: | 5.19 |
| C: | 5.75 in | AE1: | 0.49 |
| BE: | 0.38 in | F: | 2.75 |
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| BF: | 0.41 | AE2: | 0.28 |
| V: | 1.44 in | D: | 2.06 |
| T: | 1 | AD: | 4.73 |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.667 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Output Diameter (in): | 1.000 in |
| Output RPM: | 233.3 | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 868 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

