Grove Gear HM218-7.5-2-1.000-56C-L3
Part #:HM218-7.5-2-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | B: | 5.19 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| LM: | 6.7 | V: | 1.44 in |
| C: | 5.75 in | G: | 1.38 |
| AE2: | 0.28 | AE1: | 0.49 |
| BE: | 0.38 in | F: | 2.75 |
| BF: | 0.41 | U: | 0.625 in |
| D: | 2.06 | L: | 4.45 in |
| BD: | 5.88 | T: | 1 |
| AJ: | 5.88 | AK: | 4.5 |
| AG: | 5.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 868 |
| Output Diameter (in): | 1.000 in | Ratio: | 7.5:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.75 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.667 | Output RPM: | 233.3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

