Grove Gear HM218-7.5-2-1.000-56C-L4
Part #:HM218-7.5-2-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | BF: | 0.41 |
| BD: | 5.88 | AE2: | 0.28 |
| D: | 2.06 | U: | 0.625 in |
| I: | 3.24 in | T: | 1 |
| AG: | 5.5 | AD: | 4.73 |
| AE1: | 0.49 | L: | 4.45 in |
| LM: | 6.7 | B: | 5.19 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| F: | 2.75 | G: | 1.38 |
| BE: | 0.38 in | AK: | 4.5 |
| AJ: | 5.88 |
Technical Specifications
| Model Code: | HM218 | Output Diameter (in): | 1.000 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output RPM: | 233.3 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 868 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.667 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

