How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | U: | 0.625 in |
| D: | 2.06 | BF: | 0.28 |
| BD: | 3.88 | AJ: | 3.75 |
| I: | 3.24 in | T: | 0.625 |
| F: | 2.75 | AE2: | 0.28 |
| L: | 4.45 in | C: | 5.75 in |
| AK: | 3 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| AG: | 5.5 | LM: | 6.26 |
| G: | 1.38 | B: | 5.19 |
| AD: | 4.73 |
Technical Specifications
| Model Code: | HM218 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Bore Code: | 10 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Housing Material: | Cast Iron | Motor Frame Size: | 48CZ |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 868 | Output Key: | 3/16 X 1.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.667 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

