How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | L: | 4.45 in |
| BF: | 0.28 | AE1: | 0.49 |
| AD: | 4.73 | F: | 2.75 |
| T: | 0.625 | I: | 3.24 in |
| BE: | 0.38 in | AE2: | 0.28 |
| U: | 0.625 in | LM: | 6.26 |
| V: | 1.44 in | BD: | 3.88 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AJ: | 3.75 | G: | 1.38 |
| B: | 5.19 | C: | 5.75 in |
| AK: | 3 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Center Distance (in): | 1.75 | Input HP @ 1750 RPM: | 1.667 |
| Motor Frame Size: | 48CZ | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Model Code: | HM218 |
| Bore Code: | 10 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 868 |
| Output RPM: | 233.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Key: | 3/16 X 1.50 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

