How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | BE: | 0.38 in |
| G: | 1.38 | AJ: | 3.75 |
| LM: | 6.26 | F: | 2.75 |
| AG: | 5.5 | B: | 5.19 |
| BD: | 3.88 | C: | 5.75 in |
| AE1: | 0.49 | L: | 4.45 in |
| BF: | 0.28 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| I: | 3.24 in | AK: | 3 |
| AD: | 4.73 | T: | 0.625 |
| AE2: | 0.28 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.667 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 48CZ | Thrust Rating - output shaft: | 868 |
| Product Type: | Right Angle | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Model Code: | HM218 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Bore Code: | 10 | Output Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

