How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.625 in |
| AE1: | 0.49 | Center Distance (in): | 1.75 in |
| F: | 2.75 | D: | 2.06 |
| C: | 5.75 in | I: | 3.24 in |
| BD: | 5.88 | AD: | 4.73 |
| AE2: | 0.28 | G: | 1.38 |
| L: | 4.45 in | B: | 5.19 |
| BF: | 0.41 | BE: | 0.38 in |
| AG: | 5.5 | AJ: | 5.88 |
| LM: | 6.7 | T: | 0.625 |
| V: | 1.44 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Bore Code: | 10 |
| Input HP @ 1750 RPM: | 1.667 | Thrust Rating - output shaft: | 868 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | HM-2 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM218 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

