How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | AG: | 5.5 |
| D: | 2.06 | T: | 0.688 |
| AJ: | 5.88 | C: | 5.75 in |
| LM: | 6.7 | BE: | 0.38 in |
| AD: | 4.73 | BF: | 0.41 |
| B: | 5.19 | BD: | 5.88 |
| U: | 0.625 in | AK: | 4.5 |
| G: | 1.38 | AE1: | 0.49 |
| AE2: | 0.28 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | L: | 4.45 in |
| V: | 1.44 in |
Technical Specifications
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 11 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.667 | Model Code: | HM218 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.688 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 868 |
| Output Shaft: | Hollow Bore | Output Key: | 3/16 X 1.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

