How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | BF: | 0.41 |
| AJ: | 5.88 | LM: | 6.7 |
| C: | 5.75 in | BE: | 0.38 in |
| AE2: | 0.28 | L: | 4.45 in |
| AG: | 5.5 | I: | 3.24 in |
| F: | 2.75 | AD: | 4.73 |
| T: | 0.688 | AK: | 4.5 |
| V: | 1.44 in | BD: | 5.88 |
| D: | 2.06 | B: | 5.19 |
| U: | 0.625 in | Center Distance (in): | 1.75 in |
| AE1: | 0.49 |
Technical Specifications
| Model Code: | HM218 | Input HP @ 1750 RPM: | 1.667 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 1.75 | Bore Code: | 11 |
| Output Diameter (in): | 0.688 in | Input Diameter (in): | 0.625 in |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Thrust Rating - output shaft: | 868 | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

