How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 1.75 in |
| BF: | 0.41 | F: | 2.75 |
| D: | 2.06 | T: | 0.688 |
| I: | 3.24 in | C: | 5.75 in |
| AJ: | 5.88 | BE: | 0.38 in |
| LM: | 6.7 | B: | 5.19 |
| AE2: | 0.28 | G: | 1.38 |
| AD: | 4.73 | U: | 0.625 in |
| V: | 1.44 in | AG: | 5.5 |
| AE1: | 0.49 | L: | 4.45 in |
| AK: | 4.5 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 1.667 |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 868 | Model Code: | HM218 |
| Output Diameter (in): | 0.688 in | Bore Code: | 11 |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Ratio Range: | 7.5:1 | Output RPM: | 233.3 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

