How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | BD: | 3.88 |
| L: | 4.45 in | F: | 2.75 |
| G: | 1.38 | I: | 3.24 in |
| AG: | 5.5 | AK: | 3 |
| U: | 0.625 in | D: | 2.06 |
| V: | 1.44 in | C: | 5.75 in |
| BE: | 0.38 in | LM: | 6.26 |
| AE2: | 0.28 | AE1: | 0.49 |
| BF: | 0.28 | B: | 5.19 |
| AJ: | 3.75 | Center Distance (in): | 1.75 in |
| T: | 0.688 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 48CZ | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 868 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output RPM: | 233.3 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 7.5:1 |
| Model Code: | HM218 | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.688 in | Input HP @ 1750 RPM: | 1.667 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 11 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

