How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.28 |
| BE: | 0.38 in | V: | 1.44 in |
| U: | 0.625 in | AJ: | 5.88 |
| B: | 5.19 | LM: | 6.7 |
| Center Distance (in): | 1.75 in | I: | 3.24 in |
| AG: | 5.5 | G: | 1.38 |
| AK: | 4.5 | BD: | 5.88 |
| AD: | 4.73 | T: | 0.688 |
| F: | 2.75 | AE1: | 0.49 |
| L: | 4.45 in | D: | 2.06 |
| C: | 5.75 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 868 | Bore Code: | 11 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 233.3 | Ratio Range: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.75 |
| Model Code: | HM218 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 0.688 in |
| Output Key: | 3/16 X 1.50 | Ratio: | 7.5:1 |
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 1.667 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

