How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.28 |
| AG: | 5.5 | L: | 4.45 in |
| G: | 1.38 | AK: | 4.5 |
| T: | 0.688 | LM: | 6.7 |
| C: | 5.75 in | AE1: | 0.49 |
| AJ: | 5.88 | U: | 0.625 in |
| Center Distance (in): | 1.75 in | AD: | 4.73 |
| D: | 2.06 | B: | 5.19 |
| V: | 1.44 in | BD: | 5.88 |
| F: | 2.75 | I: | 3.24 in |
| BF: | 0.41 |
Technical Specifications
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Model Code: | HM218 | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 1.667 | Input Keyway: | 3/16 X 1.50 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 11 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 233.3 |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 868 |
| Product Type: | Right Angle | Output Diameter (in): | 0.688 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/16 X 1.50 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

