How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | L: | 4.45 in |
| D: | 2.06 | I: | 3.24 in |
| G: | 1.38 | V: | 1.44 in |
| AE2: | 0.28 | AK: | 3 |
| BE: | 0.38 in | BD: | 3.88 |
| LM: | 6.26 | C: | 5.75 in |
| F: | 2.75 | AG: | 5.5 |
| AE1: | 0.49 | B: | 5.19 |
| BF: | 0.28 | Center Distance (in): | 1.75 in |
| AJ: | 3.75 | T: | 0.75 |
| U: | 0.625 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.667 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 233.3 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 48CZ | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Bore Code: | 12 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 868 |
| Model Code: | HM218 | Output Diameter (in): | 0.750 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

