How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | AD: | 4.73 |
| BE: | 0.38 in | AE1: | 0.49 |
| I: | 3.24 in | AE2: | 0.28 |
| F: | 2.75 | L: | 4.45 in |
| B: | 5.19 | Center Distance (in): | 1.75 in |
| AJ: | 3.75 | BD: | 3.88 |
| C: | 5.75 in | D: | 2.06 |
| AK: | 3 | G: | 1.38 |
| T: | 0.75 | LM: | 6.26 |
| U: | 0.625 in | AG: | 5.5 |
| V: | 1.44 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Key: | 3/16 X 1.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.750 in |
| Motor Frame Size: | 48CZ | Ratio: | 7.5:1 |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.667 |
| No. of Gear Reductions: | Single | Bore Code: | 12 |
| Center Distance (in): | 1.75 | Model Code: | HM218 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 868 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

