How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | BE: | 0.38 in |
| AK: | 4.5 | D: | 2.06 |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| F: | 2.75 | T: | 0.75 |
| L: | 4.45 in | G: | 1.38 |
| V: | 1.44 in | AG: | 5.5 |
| I: | 3.24 in | AE2: | 0.28 |
| C: | 5.75 in | AD: | 4.73 |
| BD: | 5.88 | U: | 0.625 in |
| B: | 5.19 | AE1: | 0.49 |
| AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 868 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 0.750 in |
| Input Diameter (in): | 0.625 in | Output RPM: | 233.3 |
| Output Shaft: | Hollow Bore | Model Code: | HM218 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 7.5:1 |
| Output Key: | 3/16 X 1.50 | Ratio: | 7.5:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Bore Code: | 12 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.667 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

