How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 6.7 |
| AE1: | 0.49 | I: | 3.24 in |
| U: | 0.625 in | F: | 2.75 |
| AE2: | 0.28 | L: | 4.45 in |
| B: | 5.19 | G: | 1.38 |
| BE: | 0.38 in | C: | 5.75 in |
| D: | 2.06 | T: | 0.875 |
| BF: | 0.41 | AD: | 4.73 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| BD: | 5.88 | AG: | 5.5 |
| AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 14 |
| Product Type: | Right Angle | Model Code: | HM218 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 233.3 |
| Output Diameter (in): | 0.875 in | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 1.667 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 868 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

