How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | B: | 5.19 |
| AE1: | 0.49 | AG: | 5.5 |
| U: | 0.625 in | F: | 2.75 |
| V: | 1.44 in | C: | 5.75 in |
| I: | 3.24 in | L: | 4.45 in |
| AD: | 4.73 | AJ: | 3.75 |
| BD: | 3.88 | G: | 1.38 |
| BE: | 0.38 in | BF: | 0.28 |
| AE2: | 0.28 | LM: | 6.26 |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| T: | 0.875 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 0.875 in | Bore Code: | 14 |
| Ratio: | 7.5:1 | Model Code: | HM218 |
| Input HP @ 1750 RPM: | 1.667 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 48CZ | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| Output RPM: | 233.3 | Thrust Rating - output shaft: | 868 |
| Center Distance (in): | 1.75 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

