How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AD: | 4.73 |
| AJ: | 5.88 | BE: | 0.38 in |
| B: | 5.19 | BD: | 5.88 |
| AK: | 4.5 | AG: | 5.5 |
| AE1: | 0.49 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | D: | 2.06 |
| F: | 2.75 | LM: | 6.7 |
| I: | 3.24 in | G: | 1.38 |
| L: | 4.45 in | T: | 0.875 |
| BF: | 0.41 | AE2: | 0.28 |
| C: | 5.75 in |
Technical Specifications
| Ratio: | 7.5:1 | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 1.667 | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Model Code: | HM218 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Bore Code: | 14 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 868 | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 409 in/lbs |

