How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 6.7 |
| C: | 5.75 in | L: | 4.45 in |
| V: | 1.44 in | G: | 1.38 |
| AE2: | 0.28 | U: | 0.625 in |
| AG: | 5.5 | BD: | 5.88 |
| AE1: | 0.49 | BE: | 0.38 in |
| AK: | 4.5 | AD: | 4.73 |
| I: | 3.24 in | T: | 0.875 |
| F: | 2.75 | D: | 2.06 |
| B: | 5.19 | BF: | 0.41 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 868 | Housing Material: | Cast Iron |
| Bore Code: | 14 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.667 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Model Code: | HM218 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 0.875 in |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Output Torque Rating (in-lb): | 409 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

