How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.73 | T: | 1 |
| Center Distance (in): | 1.75 in | BE: | 0.38 in |
| D: | 2.06 | AG: | 5.5 |
| B: | 5.19 | G: | 1.38 |
| BF: | 0.41 | U: | 0.625 in |
| V: | 1.44 in | L: | 4.45 in |
| BD: | 5.88 | I: | 3.24 in |
| F: | 2.75 | AJ: | 5.88 |
| LM: | 6.7 | AE1: | 0.49 |
| AK: | 4.5 | AE2: | 0.28 |
| C: | 5.75 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Output RPM: | 21.9 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Bore Code: | 16 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.208 |
| Assembly: | HM-1 | Output Diameter (in): | 1.000 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

