How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | L: | 4.45 in |
| AJ: | 5.88 | G: | 1.38 |
| AK: | 4.5 | AE2: | 0.28 |
| AD: | 4.73 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| I: | 3.24 in | T: | 1 |
| AE1: | 0.49 | AG: | 5.5 |
| F: | 2.75 | BF: | 0.41 |
| LM: | 6.7 | BD: | 5.88 |
| V: | 1.44 in | D: | 2.06 |
| B: | 5.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.208 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM218 | Motor Frame Size: | 140TC |
| Output RPM: | 21.9 | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

