Grove Gear HM218-80-1-1.000-56C-L1
Part #:HM218-80-1-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | AK: | 4.5 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| I: | 3.24 in | AJ: | 5.88 |
| C: | 5.75 in | B: | 5.19 |
| T: | 1 | BE: | 0.38 in |
| L: | 4.45 in | D: | 2.06 |
| BD: | 5.88 | V: | 1.44 in |
| AG: | 5.5 | U: | 0.625 in |
| AD: | 4.73 | LM: | 6.7 |
| BF: | 0.41 | AE1: | 0.49 |
| AE2: | 0.28 |
Technical Specifications
| Output RPM: | 21.9 | Assembly: | HM-1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.208 |
| Bore Code: | 16 | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 56C | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Center Distance (in): | 1.75 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | HM218 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

