Grove Gear HM218-80-1-1.000-56C-L2
Part #:HM218-80-1-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.28 |
| I: | 3.24 in | LM: | 6.7 |
| Center Distance (in): | 1.75 in | B: | 5.19 |
| BD: | 5.88 | AE1: | 0.49 |
| AJ: | 5.88 | F: | 2.75 |
| U: | 0.625 in | AD: | 4.73 |
| AG: | 5.5 | G: | 1.38 |
| T: | 1 | V: | 1.44 in |
| L: | 4.45 in | BF: | 0.41 |
| BE: | 0.38 in | D: | 2.06 |
| C: | 5.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Center Distance (in): | 1.75 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.208 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Model Code: | HM218 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

