Grove Gear HM218-80-1-1.000-56C-L4
Part #:HM218-80-1-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.28 | AK: | 4.5 |
| G: | 1.38 | BE: | 0.38 in |
| AE1: | 0.49 | AD: | 4.73 |
| LM: | 6.7 | AJ: | 5.88 |
| T: | 1 | U: | 0.625 in |
| V: | 1.44 in | I: | 3.24 in |
| C: | 5.75 in | Center Distance (in): | 1.75 in |
| AG: | 5.5 | BD: | 5.88 |
| B: | 5.19 | F: | 2.75 |
| L: | 4.45 in | D: | 2.06 |
| BF: | 0.41 |
Technical Specifications
| Ratio Range: | 80:1 | Output Diameter (in): | 1.000 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.208 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Bore Code: | 16 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Model Code: | HM218 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Assembly: | HM-1 |
| Center Distance (in): | 1.75 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

