How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| BF: | 0.28 | AD: | 4.73 |
| D: | 2.06 | I: | 3.24 in |
| BE: | 0.38 in | U: | 0.625 in |
| BD: | 3.88 | B: | 5.19 |
| LM: | 6.26 | AJ: | 3.75 |
| L: | 4.45 in | AE1: | 0.49 |
| T: | 0.625 | AE2: | 0.28 |
| AK: | 3 | F: | 2.75 |
| C: | 5.75 in | G: | 1.38 |
| AG: | 5.5 |
Technical Specifications
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.208 |
| Model Code: | HM218 | Output Key: | 3/16 X 1.50 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Ratio: | 80:1 |
| Motor Frame Size: | 48CZ | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 10 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 1.75 |
| Ratio Range: | 80:1 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

