How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.44 in | U: | 0.625 in |
| C: | 5.75 in | BF: | 0.28 |
| AD: | 4.73 | AE2: | 0.28 |
| AJ: | 3.75 | BE: | 0.38 in |
| AK: | 3 | BD: | 3.88 |
| LM: | 6.26 | I: | 3.24 in |
| AG: | 5.5 | AE1: | 0.49 |
| G: | 1.38 | T: | 0.625 |
| B: | 5.19 | D: | 2.06 |
| L: | 4.45 in | Center Distance (in): | 1.75 in |
| F: | 2.75 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48CZ |
| Shaft Seal Material: | Viton | Model Code: | HM218 |
| Input HP @ 1750 RPM: | 0.208 | Thrust Rating - output shaft: | 1144 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.75 | Reducer: | Worm - Right Angle |
| Bore Code: | 10 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

