How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.19 | AE2: | 0.28 |
| I: | 3.24 in | BD: | 3.88 |
| G: | 1.38 | U: | 0.625 in |
| AK: | 3 | AG: | 5.5 |
| BE: | 0.38 in | AD: | 4.73 |
| Center Distance (in): | 1.75 in | BF: | 0.28 |
| AJ: | 3.75 | AE1: | 0.49 |
| L: | 4.45 in | F: | 2.75 |
| V: | 1.44 in | LM: | 6.26 |
| C: | 5.75 in | D: | 2.06 |
| T: | 0.625 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.208 | Output RPM: | 21.9 |
| Output Key: | 3/16 X 1.50 | Model Code: | HM218 |
| Output Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Bore Code: | 10 | Motor Frame Size: | 48CZ |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

