Grove Gear HM218-80-1-.625-56C-L9
Part #:HM218-80-1-.625-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | AE1: | 0.49 |
| F: | 2.75 | L: | 4.45 in |
| AG: | 5.5 | AD: | 4.73 |
| AK: | 4.5 | T: | 0.625 |
| G: | 1.38 | U: | 0.625 in |
| B: | 5.19 | BE: | 0.38 in |
| I: | 3.24 in | AJ: | 5.88 |
| V: | 1.44 in | BD: | 5.88 |
| BF: | 0.41 | C: | 5.75 in |
| AE2: | 0.28 | D: | 2.06 |
| Center Distance (in): | 1.75 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 1.75 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output RPM: | 21.9 | Bore Code: | 10 |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.208 |
| Thrust Rating - output shaft: | 1144 | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.625 in | Model Code: | HM218 |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

