How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | BE: | 0.38 in |
| AE1: | 0.49 | D: | 2.06 |
| AE2: | 0.28 | AG: | 5.5 |
| F: | 2.75 | C: | 5.75 in |
| LM: | 6.7 | BF: | 0.41 |
| B: | 5.19 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | AD: | 4.73 |
| T: | 0.688 | AK: | 4.5 |
| L: | 4.45 in | G: | 1.38 |
| BD: | 5.88 | AJ: | 5.88 |
| I: | 3.24 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.208 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Bore Code: | 11 | Output Diameter (in): | 0.688 in |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Model Code: | HM218 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.75 |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |

