How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| F: | 2.75 | L: | 4.45 in |
| I: | 3.24 in | LM: | 6.7 |
| D: | 2.06 | U: | 0.625 in |
| G: | 1.38 | AD: | 4.73 |
| AE1: | 0.49 | AJ: | 5.88 |
| C: | 5.75 in | BD: | 5.88 |
| Center Distance (in): | 1.75 in | AG: | 5.5 |
| AK: | 4.5 | T: | 0.75 |
| B: | 5.19 | V: | 1.44 in |
| AE2: | 0.28 |
Technical Specifications
| Model Code: | HM218 | Input HP @ 1750 RPM: | 0.208 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Bore Code: | 12 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 1144 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Output Diameter (in): | 0.750 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 1.75 | Motor Frame Size: | 140TC |
| Ratio Range: | 80:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

