Grove Gear HM218-80-1-.750-56C-L9
Part #:HM218-80-1-.750-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | AJ: | 5.88 |
| AE1: | 0.49 | U: | 0.625 in |
| BD: | 5.88 | I: | 3.24 in |
| D: | 2.06 | BE: | 0.38 in |
| G: | 1.38 | BF: | 0.41 |
| V: | 1.44 in | AK: | 4.5 |
| AD: | 4.73 | L: | 4.45 in |
| T: | 0.75 | C: | 5.75 in |
| Center Distance (in): | 1.75 in | B: | 5.19 |
| F: | 2.75 | AG: | 5.5 |
| AE2: | 0.28 |
Technical Specifications
| Model Code: | HM218 | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.208 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Output Key: | 3/16 X 1.50 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Bore Code: | 12 | Assembly: | HM-1 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

