How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | I: | 3.24 in |
| F: | 2.75 | AJ: | 5.88 |
| LM: | 6.7 | G: | 1.38 |
| C: | 5.75 in | L: | 4.45 in |
| AE1: | 0.49 | AD: | 4.73 |
| BD: | 5.88 | T: | 0.875 |
| V: | 1.44 in | Center Distance (in): | 1.75 in |
| AG: | 5.5 | BE: | 0.38 in |
| AE2: | 0.28 | BF: | 0.41 |
| AK: | 4.5 | U: | 0.625 in |
| B: | 5.19 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 14 | Input HP @ 1750 RPM: | 0.208 |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 1144 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Output Key: | 3/16 X 1.50 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 0.875 in |
| Gear Type: | Worm | Model Code: | HM218 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 356 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

